4 Revision History
Changes from Revision A (January 2017) to Revision B (November 2022)
Changes from Revision * (November 2016) to Revision A (January 2017)
- 在绝对最大额定值 表中将 TC = 25°C 时的芯片电流限制从 237A 更改为 274AGo
- 在绝对最大额定值 表中将 TC = 100°C 时的芯片电流限制从 167A 更改为 193AGo
- 在绝对最大额定值 表中将最大功耗从 188W 更改为 250WGo
- Changed the charge values in the Dynamic Characteristics section of the Electrical Characteristics tableGo
- Changed max RθJC from 0.8°C/W : to 0.6°C/W in the Thermal Information tableGo
- Changed Figure 5-4 in
the Typical MOSFET Characteristics section to reflect updated gate
chargesGo