ZHCSFX7B November 2016 – November 2022 CSD18510KTT
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 40 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 32 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.4 | 1.7 | 2.3 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 4.5 V, ID = 100 A | 2.0 | 2.6 | mΩ | ||
VGS = 10 V, ID = 100 A | 1.4 | 1.7 | |||||
gfs | Transconductance | VDS = 4 V, ID = 100 A | 330 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 20 V, ƒ = 1 MHz | 8770 | 11400 | pF | ||
Coss | Output capacitance | 832 | 1080 | pF | |||
Crss | Reverse transfer capacitance | 424 | 551 | pF | |||
RG | Series gate resistance | 0.9 | 1.8 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 20 V, ID = 100 A | 58 | 75 | nC | ||
Qg | Gate charge total (10 V) | 118 | 153 | nC | |||
Qgd | Gate charge gate-to-drain | 21 | nC | ||||
Qgs | Gate charge gate-to-source | 28 | nC | ||||
Qg(th) | Gate charge at Vth | 15 | nC | ||||
Qoss | Output charge | VDS = 20 V, VGS = 0 V | 35 | nC | |||
td(on) | Turnon delay time | VDS = 20 V, VGS = 10 V, IDS = 100 A, RG = 0 Ω | 10 | ns | |||
tr | Rise time | 8 | ns | ||||
td(off) | Turnoff delay time | 29 | ns | ||||
tf | Fall time | 8 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 100 A, VGS = 0 V | 0.85 | 1.0 | V | ||
Qrr | Reverse recovery charge | VDS= 20 V, IF = 100 A, di/dt = 300 A/μs | 70 | nC | |||
trr | Reverse recovery time | 41 | ns |