ZHCSC48D February 2014 – May 2017 CSD17570Q5B
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 30 | V | |||
| IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 24 V | 1 | μA | |||
| IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
| VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250 μA | 1.1 | 1.5 | 1.9 | V | |
| RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V, ID = 50 A | 0.74 | 0.92 | mΩ | ||
| VGS = 10 V, ID = 50 A | 0.56 | 0.69 | mΩ | ||||
| gfs | Transconductance | VDS = 15 V, ID = 50 A | 271 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input Capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz | 10400 | 13600 | pF | ||
| Coss | Output Capacitance | 1450 | 1890 | pF | |||
| Crss | Reverse Transfer Capacitance | 877 | 1140 | pF | |||
| RG | Series Gate Resistance | 1.8 | 3.6 | Ω | |||
| Qg | Gate Charge Total (4.5 V) | VDS = 15 V, ID = 50 A | 93 | 121 | nC | ||
| Qgd | Gate Charge Gate-to-Drain | 34 | nC | ||||
| Qgs | Gate Charge Gate-to-Source | 27 | nC | ||||
| Qg(th) | Gate Charge at Vth | 17 | nC | ||||
| Qoss | Output Charge | VDS = 15 V, VGS = 0 V | 40 | nC | |||
| td(on) | Turn On Delay Time | VDS = 15 V, VGS = 10 V, IDS = 50 A, RG = 0 Ω |
5 | ns | |||
| tr | Rise Time | 36 | ns | ||||
| td(off) | Turn Off Delay Time | 144 | ns | ||||
| tf | Fall Time | 74 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode Forward Voltage | ISD = 50 A, VGS = 0 V | 0.8 | 1 | V | ||
| Qrr | Reverse Recovery Charge | VDS= 15 V, IF = 50 A, di/dt = 300 A/μs |
34 | nC | |||
| trr | Reverse Recovery Time | 51 | ns | ||||
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Junction-to-Case Thermal Resistance(1) | 0.8 | °C/W | ||
| RθJA | Junction-to-Ambient Thermal Resistance(1)(2) | 50 | |||
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |