ZHCSG99 April   2017 CDCS504-Q1
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
    5. 6.5 Electrical Characteristics - Device Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Measurement Circuits
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
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Custom Design With WEBENCH® Tools
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 开发支持
        1. 12.1.1.1 使用 WEBENCH® 工具定制设计方案
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD Supply voltage –0.5 4.6 V
VIN Input voltage –0.5 4.6 V
Vout Output voltage –0.5 4.6 V
IIN Input current (VI < 0, VI > VDD) 20 mA
Iout Continuous output current 50 mA
TJ Maximum junction temperature 125 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±1500 V
Charged-device model (CDM), per AEC Q100-011 ±750
AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

Recommended Operating Conditions

MIN NOM MAX UNIT
VDD Supply voltage 3 3.6 V
fIN Input frequency FS = 0 2 27 MHz
FS = 1 2 27
VIL Low-level input voltage LVCMOS 0.3 × VDD V
VIH High-level input voltage LVCMOS 0.7 × VDD V
VI Input voltage threshold LVCMOS 0.5 × VDD V
CL Output load test LVCMOS 15 pF
IOH/IOL Output current ±12 mA
TA Operating free-air temperature –40 105 °C

Thermal Information

over operating free-air temperature range (unless otherwise noted)(2)
THERMAL METRIC(1) CDCS504-Q1 UNIT
PW (TSSOP)
8 PINS
RθJA Junction-to-ambient thermal resistance 179.9 °C/W
High K Thermal Airflow (CFM) 0 149
Thermal Airflow (CFM) 150 142
Thermal Airflow (CFM) 250 138
Thermal Airflow (CFM) 500 132
Low K Thermal Airflow (CFM) 0 230
Thermal Airflow (CFM) 150 185
Thermal Airflow (CFM) 250 170
Thermal Airflow (CFM) 500 150
RθJC(top) Junction-to-case (top) thermal resistance 64.9 °C/W
High K 65
Low K 69
RθJB Junction-to-board thermal resistance 108.7 °C/W
ψJT Junction-to-top characterization parameter 9 °C/W
ψJB Junction-to-board characterization parameter 107 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance n/a °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.
The package thermal impedance is calculated in accordance with JESD 51 and JEDEC2S2P (high-k board).

Electrical Characteristics – Device Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IDD Device supply current fin = 3.072 MHz; FS = 1 24 mA
fOUT Output frequency FS = 0 2 27 MHz
FS = 1 8 108
IIH LVCMOS input current VI = VDD; VDD = 3.6 V 10 μA
IIL LVCMOS input current VI = 0 V; VDD = 3.6 V –10 μA
VOH LVCMOS high-level output voltage IOH = -–0.1 mA 2.9 V
IOH = -–8 mA 2.4
IOH = -–12 mA 2.2
VOL LVCMOS low-level output voltage IOL = 0.1 mA 0.1 V
IOL = 8 mA 0.5
IOL = 12 mA 0.8
IOZ High-impedance-state output current OE = Low –2 2 μA
tJIT(C-C) Cycle to cycle jitter(1) fout = 11.264 MHz; FS = 1,
10000 Cycles
144 ps
tr Rise time(1) 20%–80% 0.65 ns
tf Fall time(1) 20%–80% 0.55 ns
Odc Output duty cycle(2) 45% 55%
Measured with Test Load, see Figure 4.
Not production tested.

Typical Characteristics

CDCS504-Q1 tc_D002_SCAS951.gif
Figure 1. Typical Tr vs Output Frequency, VDD, Temperature in X4 Mode
CDCS504-Q1 D001_SCAS951.gif
VCC = 3.3 V, output loaded with test load
Figure 3. IDD vs Input Frequency
CDCS504-Q1 tc_D003_SCAS951.gif
Figure 2. Typical Tf vs Output Frequency, VDD, Temperature in X4 Mode