SCAS880F August   2009  – September 2015 CDCLVP1204

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Terminal Characteristics
    6. 6.6  Electrical Characteristics: LVCMOS Input
    7. 6.7  Electrical Characteristics: Differential Input
    8. 6.8  Electrical Characteristics: LVPECL Output
    9. 6.9  Electrical Characteristics: LVPECL Output
    10. 6.10 Timing Diagrams
    11. 6.11 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Configurations
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 LVPECL Output Termination
      2. 8.4.2 Input Termination
  9. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Fanout Buffer for Line Card Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Detailed Description

8.1 Overview

The CDCLVP1204 is an open emitter for LVPECL outputs. Therefore, proper biasing and termination are required to ensure correct operation of the device and to minimize signal integrity. The proper termination for LVPECL outputs is a 50 Ω to (VCC –2) V, but this DC voltage is not readily available on PCB. Therefore, a Thevenin equivalent circuit is worked out for the LVPECL termination in both direct-coupled (DC) and AC-coupled configurations. These configurations are shown in Figure 12 (a and b) for VCC = 2.5 V and Figure 13 (a and b) for VCC = 3.3 V, respectively. It is recommended to place all resistive components close to either the driver end or the receiver end. If the supply voltage for the driver and receiver is different, AC coupling is required.

8.2 Functional Block Diagram

CDCLVP1204 fbd_cas880.gif

8.3 Feature Description

The CDCLVP1204 is a low additive jitter universal to LVPECL fan out buffer with 2 selectable inputs. The small package, low output skew, and low additive jitter make for a flexible device in demanding applications.

8.4 Device Functional Modes

The two inputs of the CDCLVP1204 are internally muxed together and can be selected via the control pin. Unused inputs and outputs can be left floating to reduce overall component cost. Both AC and DC coupling schemes can be used with the CDCLVP1204 to provide greater system flexibility.

8.4.1 LVPECL Output Termination

CDCLVP1204 ai_lvpecl_dc_ac_out_25_cas880.gifFigure 12. LVPECL Output DC and AC Termination For V = 2.5 VCC
CDCLVP1204 ai_lvpecl_dc_ac_out_33_cas880.gifFigure 13. LVPECL Output DC and AC Termination for V = 3.3 VCC

8.4.2 Input Termination

The CDCLVP1204 inputs can be interfaced with LVPECL, LVDS, or LVCMOS drivers. Figure 14 illustrates how to DC couple an LVCMOS input to the CDCLVP1204. The series resistance (RS) must be placed close to the LVCMOS driver; its value is calculated as the difference between the transmission line impedance and the driver output impedance.

CDCLVP1204 ai_dc_lvcmos_in_cas880.gifFigure 14. DC-Coupled LVCMOS Input to CDCLVP1204

Figure 15 shows how to DC couple LVDS inputs to the CDCLVP1204. Figure 16 and Figure 17 describe the method of DC coupling LVPECL inputs to the CDCLVP1204 for VCC = 2.5 V and VCC = 3.3 V, respectively.

CDCLVP1204 ai_dc_lvds_in_cas880.gifFigure 15. DC-Coupled LVDS Inputs To CDCLVP1204
CDCLVP1204 ai_dc_lvpecl_in_25v_cas880.gifFigure 16. DC-Coupled LVPECL Inputs to CDCLVP1204 (VCC = 2.5 V)
CDCLVP1204 ai_dc_lvpecl_in_33v_cas880.gifFigure 17. DC-Coupled LVPECL Inputs to CDCLVP1204 (VCC = 3.3 V)

Figure 18 and Figure 19 show the technique of AC-coupling differential inputs to the CDCLVP1204 for VCC = 2.5 V and VCC = 3.3 V, respectively. It is recommended to place all resistive components close to either the driver end or the receiver end. If the supply voltages of the driver and receiver are different, AC coupling is required.

CDCLVP1204 ai_ac_lvpecl_in_25v_cas880.gifFigure 18. AC-Coupled LVPECL Inputs To CDCLVP1204 (VCC = 2.5 V)
CDCLVP1204 ai_ac_lvpecl_in_33v_cas880.gifFigure 19. AC-Coupled LVPECL Inputs To CDCLVP1204 (VCC = 3.3 V)