ZHCSTF3H June 2007 – February 2024 CDCE913 , CDCEL913
PRODUCTION DATA
The CDCE913 device is an easy-to-use high-performance, programmable CMOS clock synthesizer. The device can be used as a crystal buffer, clock synthesizer with separate output supply pin. The CDCE913 features an on-chip loop filter and Spread-spectrum modulation. Programming can be done through I2C, pin-mode, or using on-chip EEPROM. This section shows some examples of the CDCE913 in various applications.