ZHCSQ18E November 1997 – February 2022 CD54HC367 , CD54HC368 , CD54HCT367 , CD74HC367 , CD74HC368 , CD74HCT367 , CD74HCT368
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | -0.5 | 7 | V | |
| IIK | Input clamp current | (VI < -0.5 V or VI > VCC + 0.5 V) | ±20 | mA | |
| IOK | Output clamp current | (VO < -0.5 V or VO > VCC + 0.5 V) | ±20 | mA | |
| IO | Continuous output current | (-0.5 V < VO < VCC + 0.5 V) | ±35 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | -65 | 150 | °C | |
| Lead Temperature (Soldering 10s) | 300 | °C | |||