ZHCSOB5E November 1998 – June 2021 CD54HC7266 , CD74HC7266
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | A or B | Y | CL = 50 pF | 2 V | 115 | 145 | 150 | ns | ||||||
| 4.5 V | 23 | 29 | 35 | ||||||||||||
| 6 V | 30 | 25 | 30 | ||||||||||||
| A or B | Y | CL = 15 pF | 5 V | 9 | |||||||||||
| tt | Transition-time | Y | CL = 50 pF | 2 V | 75 | 95 | 110 | ns | |||||||
| 4.5 V | 15 | 19 | 22 | ||||||||||||
| 6 V | 13 | 16 | 19 | ||||||||||||