ZHCSPQ4E January 1998 – October 2022 CD54HC540 , CD54HC541 , CD54HCT541 , CD74HC540 , CD74HC541 , CD74HCT540 , CD74HCT541
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS(2) | VCC(V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| HC TYPES | |||||||||||
| VIH | High level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
| 4.5 | 3.15 | 3.15 | 3.15 | ||||||||
| 6 | 4.2 | 4.2 | 4.2 | ||||||||
| VIL | Low level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
| 4.5 | 1.35 | 1.35 | 1.35 | ||||||||
| 6 | 1.8 | 1.8 | 1.8 | ||||||||
| VOH |
High level output voltage CMOS loads |
IOH = – 20 μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
| IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | |||||||
| IOH = – 20 μA | 6 | 5.9 | 5.9 | 5.9 | |||||||
|
High level output voltage TTL loads |
IOH = – 6 mA | 4.5 | 3.98 | 3.84 | 3.7 | ||||||
| IOH = – 7.8 mA | 6 | 5.48 | 5.34 | 5.2 | |||||||
| VOL |
Low level output voltage CMOS loads |
IOL = 20 μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
| IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | |||||||
| IOL = 20 μA | 6 | 0.1 | 0.1 | 0.1 | |||||||
|
Low level output voltage TTL loads |
IOL = 6 mA | 4.5 | 0.26 | 0.33 | 0.4 | ||||||
| IOL = 7.8 mA | 6 | 0.26 | 0.33 | 0.4 | |||||||
| II | Input leakage current | VI = VCC or GND | 6 | ±0.1 | ±1 | ±1 | μA | ||||
| ICC | Quiescent device current | VI = VCC or GND | 6 | 8 | 80 | 160 | μA | ||||
| IOZ | Three-state leakage current | VO = VCC or GND | 6 | ±0.5 | ±5.0 | ±10 | μA | ||||
| HCT TYPES | |||||||||||
| VIH | High level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
| VIL | Low level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
| VOH |
High level output voltage CMOS loads |
VOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
|
High level output voltage TTL loads |
VOH = – 6 mA | 4.5 | 3.98 | 3.84 | 3.7 | ||||||
| VOL |
Low level output voltage CMOS loads |
VOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
|
Low level output voltage TTL loads |
VOL = 6 mA | 4.5 | 0.26 | 0.33 | 0.4 | ||||||
| II | Input leakage current | VI = VCC and GND | 5.5 | ±0.1 | ±1 | ±1 | μA | ||||
| ICC | Quiescent device current | VI = VCC and GND | 5.5 | 8 | 80 | 160 | μA | ||||
| IOZ | Three-state leakage current | VO = VCC or GND | 5.5 | ±0.5 | ±5.0 | ±10 | μA | ||||
| ΔICC(1) | HCT540 Additional quiescent device current per input pin |
A0 - A7 inputs held at VCC–2.1 | 4.5 to 5.5 | 100 | 360 | 450 | 490 | μA | |||
| OE2 input held at VCC–2.1 | 4.5 to 5.5 | 100 | 270 | 337.5 | 367.5 | μA | |||||
| OE1 input held at VCC–2.1 | 4.5 to 5.5 | 100 | 414 | 517.5 | 563.5 | μA | |||||
| HCT541 Additional quiescent device current per input pin |
A0 - A7 inputs held at VCC–2.1 | 4.5 to 5.5 | 100 | 144 | 180 | 196 | μA | ||||
| OE2 input held at VCC–2.1 | 4.5 to 5.5 | 100 | 270 | 337.5 | 367.5 | μA | |||||
| OE1 input held at VCC–2.1 | 4.5 to 5.5 | 100 | 414 | 517.5 | 563.5 | μA | |||||