ZHCSX07B November 2004 – August 2024 CD74HC4538-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCC | Supply voltage(2) | –0.5 | 7 | V | ||
| IIK | Input clamp current | (VI < −0.5V or VI > VCC + 0.5V) | ±20 | mA | ||
| IOK | Output clamp current | (VO < −0.5V or VO > VCC + 0.5V) | ±20 | mA | ||
| IO | Switch current per output pin | (VO > −0.5V or VO < VCC + 0.5V) | ±25 | mA | ||
| Continuous current through VCC or GND | ±50 | mA | ||||
| TJ | Maximum junction temperature | 150 | °C | |||
| Tstg | Storage temperature range | –65 | 150 | °C | ||