ZHCSX07B November 2004 – August 2024 CD74HC4538-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 2 | 6 | V | ||
| VIH | High-level input voltage | VCC = 2V | 1.5 | V | ||
| VCC = 4.5V | 3.15 | |||||
| VCC = 6V | 4.2 | |||||
| VIL | Low-level input voltage | VCC = 2V | 0.5 | V | ||
| VCC = 4.5V | 1.35 | |||||
| VCC = 6V | 1.8 | |||||
| VI | Input voltage | 0 | VCC | V | ||
| VO | Output voltage | 0 | VCC | V | ||
| tt | Input transition (rise and fall) time | Reset input | VCC = 2V | 0 | 1000 | ns |
| VCC = 4.5V | 0 | 500 | ||||
| VCC = 6V | 0 | 400 | ||||
| Trigger inputs A or B | VCC = 2V | 0 | Unlimited | |||
| VCC = 4.5V | 0 | Unlimited | ||||
| VCC = 6V | 0 | Unlimited | ||||
| RX | External timing resistor(1) | 5 | kΩ | |||
| CX | External timing capacitor(1) | 0 | F | |||
| TA | Operating free-air temperature | –40 | 125 | °C | ||