ZHCSQV2E November 1998 – July 2022 CD54HC4040 , CD54HCT4040 , CD74HC4040 , CD74HCT4040
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| HC TYPES | |||||||||||
| tPLH, tPHL |
Propagation delay time CP to Q1' Output |
CL = 50 pF | 2 | 140 | 175 | 210 | ns | ||||
| 4.5 | 28 | 35 | 42 | ||||||||
| CL = 15 pF | 5 | 11 | |||||||||
| CL = 50 pF | 6 | 24 | 30 | 36 | |||||||
| tPLH, tPHL | Qn to Qn + 1 | CL = 50 pF | 2 | 75 | 95 | 110 | ns | ||||
| 4.5 | 15 | 19 | 22 | ||||||||
| CL = 15 pF | 5 | 4 | |||||||||
| CL = 50 pF | 6 | 13 | 16 | 19 | |||||||
| tPLH, tPHL | MR to Qn | CL = 50 pF | 2 | 170 | 215 | 255 | ns | ||||
| 4.5 | 34 | 43 | 51 | ||||||||
| 5 | 14 | ||||||||||
| 6 | 29 | 37 | 43 | ||||||||
| tTLH, tTHL | Output transition time | CL = 50 pF | 2 | 75 | 95 | 110 | ns | ||||
| 4.5 | 15 | 19 | 22 | ||||||||
| 6 | 13 | 16 | 19 | ||||||||
| CIN | Input capacitance | CL = 50 pF | 10 | 10 | 10 | pF | |||||
| CPD | Power dissipation capacitance(1)(2) | CL = 15 pF | 5 | 40 | pF | ||||||
| HCT TYPES | |||||||||||
| tPLH, tPHL |
Propagation delay time CP to Q1' Output |
CL = 50 pF | 4.5 | 40 | 50 | 60 | ns | ||||
| CL = 15 pF | 5 | 17 | |||||||||
| tPLH, tPHL | Qn to Qn + 1 | CL = 50 pF | 4.5 | 15 | 19 | 22 | ns | ||||
| CL = 15 pF | 5 | 4 | |||||||||
| tPLH, tPHL | MR to Qn | CL = 50 pF | 4.5 | 40 | 50 | 60 | ns | ||||
| CL = 15 pF | 5 | 17 | |||||||||
| tTLH, tTHL | Output transition | CL = 50 pF | 4.5 | 15 | 19 | 22 | ns | ||||
| CIN | Input capacitance | CL = 50 pF | 10 | 10 | 10 | pF | |||||
| CPD | Power dissipation capacitance(1)(2) | CL = 15 pF | 5 | 45 | pF | ||||||