ZHCSWD1C December 2023 – May 2024 CD54AC240 , CD54AC244 , CD54ACT240 , CD54ACT241 , CD54ACT244 , CD74AC240 , CD74AC244 , CD74ACT240 , CD74ACT241 , CD74ACT244
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| CHARACTERISTIC | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Supply voltage | ||||||
| VCC (1) | AC Types | 1.5 | 5.5 | V | ||
| ACT Types | 4.5 | 5.5 | V | |||
| VI, VO | Input or Output Voltage | 0 | VCC | V | ||
| TA | Operating Temperature | CD54 | -55 | +125 | °C | |
| CD74 | -40 | +85 | ||||
| Input Rise and Fall Slew Rate | ||||||
| dt/dv | at 1.5 V to 3 V (AC Types) | 0 | 50 | ns/V | ||
| at 3.6 v to 5.5 V (AC Types) | 0 | 20 | ns/V | |||
| at 4.5 V to 5.5 V (ACT Types) | 0 | 10 | ns/V | |||