ZHCSWD1C December 2023 – May 2024 CD54AC240 , CD54AC244 , CD54ACT240 , CD54ACT241 , CD54ACT244 , CD74AC240 , CD74AC244 , CD74ACT240 , CD74ACT241 , CD74ACT244
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | CHARACTERISTICS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| -40 to +85 | -55 to +125 | |||||||
| MIN | MAX | MIN | MAX | |||||
| Propagation Delays: Data to Outputs | ||||||||
| tPLH | ACT240 | 5(2) | 2.3 | 7.8 | 2.2 | 8.6 | ns | |
| tPHL | ||||||||
| tPLH | ACT241, 244 | 5 | 2.5 | 8.7 | 2.4 | 9.6 | ns | |
| tPHL | ||||||||
| tPZL | Output Enable Times | 5 | 3.5 | 12.2 | 3.4 | 13.4 | ns | |
| tPZH | ||||||||
| tPLZ | Output Disable Times | 5 | 3.5 | 12.2 | 3.4 | 13.4 | ns | |
| tPHZ | ||||||||
| Power Dissipation Capacitance | ||||||||
| CPD§(3) | ACT240 | — | 65 Typ | 65 Typ | pF | |||
| ACT241, 244 | — | 71 Typ | 71 Typ | pF | ||||
| Min. (Valley) Voh | ||||||||
| VOHV(1) | During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 4 Typ @25°C | V | ||||
| Max. (Peak) VOL | ||||||||
| VOLP(1) | During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 1 Typ. @ 25°C | V | ||||
| CI | Input Capacitance | — | — | 10 | — | 10 | pF | |
| CO | 3-State Output Capacitance | — | — | 15 | — | 15 | pF | |