ZHCSS43D November 1998 – August 2024 CD74AC14
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| TA = 25°C | − 55°C to 125°C | − 40°C to 85°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| VCC | Supply voltage | 1.5 | 5.5 | 1.5 | 5.5 | 1.5 | 5.5 | V | |
| VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
| VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
| IOH | High-level output current | VCC = 4.5 V to 5.5 V | − 24 | − 24 | − 24 | mA | |||
| IOL | Low-level output current | VCC = 4.5 V to 5.5 V | 24 | 24 | 24 | mA | |||