ZHCSPQ4E January 1998 – October 2022 CD54HC540 , CD54HC541 , CD54HCT541 , CD74HC540 , CD74HC541 , CD74HCT540 , CD74HCT541
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| TA | Temperature range | –55 | 125 | ℃ | |
| VCC | Supply voltage range | HC types | 2 | 6 | V |
| HCT types | 4.5 | 5.5 | |||
| VI, VO | Input or output voltage | 0 | VCC | V | |
| Input rise and fall time | 2 V | 1000 | ns | ||
| 4.5 V | 500 | ||||
| 6 V | 400 | ||||