ZHCSOB9 June 2020 CD54HCT10 , CD74HCT10
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in #CLAMPDIODESIMG.
Voltages beyond the values specified in the GUID-DD23330B-12CB-4826-8541-805FA5913F68.html#GUID-DD23330B-12CB-4826-8541-805FA5913F68 table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 8-1 Electrical Placement of Clamping Diodes for Each Input and Output