ZHCSOB9 June 2020 CD54HCT10 , CD74HCT10
PRODUCTION DATA
| PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | A, B or C | Y | CL = 50 pF | 4.5 V | 24 | 30 | 36 | ns | ||||||
| A, B or C | Y | CL = 15 pF | 5 V | 9 | |||||||||||
| tt | Transition-time | Y | CL = 50 pF | 4.5 V | 15 | 19 | 22 | ns | |||||||