ZHCSKT0H November   1998  – February 2020 CD4066B

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     通过数字控制逻辑进行双向信号传输
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • J|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD DC supply-voltage Voltages referenced to VSS pin –0.5 20 V
Vis Input voltage All inputs –0.5 VDD + 0.5 V
IIN DC input current Any one input ±10 mA
TJMAX1 Maximum junction temperature, ceramic package 175 °C
TJMAX2 Maximum junction temperature, plastic package 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.