SWRS332 April 2024 CC3350 , CC3351
ADVANCE INFORMATION
Key Features
Wi-Fi 6 (802.11ax)
Bluetooth® Low Energy 5.4 in CC33x1 devices
Companion IC to any processor or MCU host capable of running a TCP/IP stack
Integrated 2.4/5GHz PA for complete wireless solution with up to +20.5dBm output power.
Operating temperature: –40°C to +105°C
Application throughput up to 50Mbps