ZHCSJC1E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
| CHARACTERISTICS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Frequency | 40.00 | MHz | |||||
| Frequency accuracy (initial plus temperature plus aging) | ±20 | ppm | |||||
| Frequency input duty cycle | 45% | 50% | 55% | ||||
| Vpp | Clock voltage limits | Sine or clipped sine wave, AC coupled | 0.7 | 1.2 | Vpp | ||
| Phase noise at 40 MHz | at 1kHz | –125 | dBc/Hz | ||||
| at 10kHz | –138.5 | ||||||
| at 100kHz | –143 | ||||||
| Input impedance | Resistance | 12 | kΩ | ||||
| Capacitance | 7 | pF | |||||