ZHCSOT4B February 2020 – May 2021 CC3230S , CC3230SF
PRODUCTION DATA
The CC3230SF device comes with an on-chip flash memory of 1MB that allows application code to execute in place while freeing SRAM exclusively for read-write data. The flash memory is used for code and constant data sections and is directly attached to the icode/dcode bus of the Arm Cortex-M4 core. A 128-bit-wide instruction prefetch buffer allows maintenance of maximum performance for linear code or loops that fit inside the buffer.
The flash memory is organized as 2KB sectors that can be independently erased. Reads and writes can be performed at word (32-bit) level.