ZHCSJU5C February 2019 – December 2024 CC3135
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS (Mbps) | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Sensitivity (8% PER for 11b rates, 10% PER for 11g/11n rates)(1) |
1 DSSS | –96.0 | dBm | ||
| 2 DSSS | –94.0 | ||||
| 11 CCK | –88.0 | ||||
| 6 OFDM | –90.5 | ||||
| 9 OFDM | –90.0 | ||||
| 18 OFDM | –86.5 | ||||
| 36 OFDM | –80.5 | ||||
| 54 OFDM | –74.5 | ||||
| MCS7 (GF)(2) | –71.5 | ||||
| Maximum
input level (10% PER) |
802.11b | –4.0 | dBm | ||
| 802.11g | –10.0 |