ZHCSOK6A February 2017 – May 2021 CC3120
PRODUCTION DATA
Figure 10-2 shows the typical application schematic using the CC3120R in preregulated, 1.85-V mode of operation. For addition information on this mode of operation please contact your TI representative.
Table 10-2 lists the bill of materials for an application using the CC3120R device in preregulated 1.85-V mode.
QUANTITY | DESIGNATOR | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|---|
1 | C1 | 0.5 pF | MuRata | GRM1555C1HR50BA01D | Capacitor, Ceramic, 0.5 pF, 50 V, ±20%, C0G/NP0, 0402 |
2 | C2, C3 | 100 µF | Taiyo Yuden | LMK325ABJ107MMHT | Capacitor, Ceramic, 100 µF, 10 V, ±20%, X5R, AEC-Q200 Grade 3, 1210 |
3 | C4, C5, C6 | 4.7 µF | TDK | C1005X5R0J475M050BC | Capacitor, Ceramic, 4.7 µF, 6.3 V, ±20%, X5R, 0402 |
11 | C7, C8, C9, C11, C14, C15, C16, C17, C18, C19, C25 | 0.1 µF | TDK | C1005X5R1A104K050BA | Capacitor, Ceramic, 0.1 µF, 10 V, ±10%, X5R, 0402 |
2 | C10, C20 | 10 µF | MuRata | GRM188R60J106ME47D | Capacitor, Ceramic, 10 µF, 6.3 V, ±20%, X5R, 0603 |
1 | C12 | 1 µF | TDK | C1005X5R1A105K050BB | Capacitor, Ceramic, 1 µF, 10 V, ±10%, X5R, 0402 |
1 | C13 | 22 µF | TDK | C1608X5R0G226M080AA | Capacitor, Ceramic, 22 µF, 4 V, ±20%, X5R, 0603 |
2 | C21, C22 | 10 pF | Johanson Technology | 500R07S100JV4T | Capacitor, Ceramic, 10 pF, 50 V, ±5%, C0G/NP0, 0402 |
2 | C23, C24 | 6.2 pF | MuRata | GRM1555C1H6R2CA01D | Capacitor, Ceramic, 6.2 pF, 50 V, ±5%, C0G/NP0, 0402 |
1 | E1 | 2.45-GHz Antenna | Taiyo Yuden | AH316M245001-T | ANT Bluetooth W-LAN Zigbee®WiMAX™, SMD |
1 | FL1 | 1.02 dB | TDK | DEA202450BT-1294C1-H | Multilayer Chip Band Pass Filter For 2.4-GHz W-LAN/Bluetooth, SMD |
1 | L1 | 3.3 nH | MuRata | LQG15HS3N3S02D | Inductor, Multilayer, Air Core, 3.3 nH, 0.3 A, 0.17 ohm, SMD |
1 | L2 | 2.2 µH | MuRata | LQM2HPN2R2MG0L | Inductor, Multilayer, Ferrite, 2.2 µH, 1.3 A, 0.08 ohm, SMD |
1 | R1 | 10 k | Vishay-Dale | CRCW040210K0JNED | Resistor, 10 k, 5%, 0.063 W, 0402 |
10 | R2, R3, R4, R5, R6, R7, R8, R9, R11, R12 | 100 k | Vishay-Dale | CRCW0402100KJNED | Resistor, 100 k, 5%, 0.063 W, 0402 |
1 | R10 | 2.7 k | Vishay-Dale | CRCW04022K70JNED | Resistor, 2.7 k, 5%, 0.063 W, 0402 |
1 | R13 | 1.0 k | Vishay-Dale | CRCW04021K00JNED | Resistor, 1.0 k, 5%, 0.063 W, 0402 |
1 | U1 | MX25R | Macronix International Co., LTD | MX25R1635FM1IL0 | Ultra-Low Power, 16M-BIT [x 1/x 2/x 4] CMOS
MXSMIO (Serial Multi I/O) Flash Memory, SOP-8 |
1 | U2 | CC3120 | Texas Instruments | CC3120RNMRGK | SimpleLink™ Wi-Fi®Network Processor, internet-of-things Solution for MCU Applications, RGK0064B |
1 | Y1 | Crystal | Abracon Corportation | ABS07-32.768KHZ-9-T | Crystal, 32.768 kHz, 9 pF, SMD |
1 | Y2 | Crystal | Epson | Q24FA20H0039600 | Crystal, 40 MHz, 8 pF, SMD |