ZHCSOK6A February 2017 – May 2021 CC3120
PRODUCTION DATA
The CC3120R power-management subsystem contains DC/DC converters to accommodate the different voltage or current requirements of the system.
The CC3120R device is a single-chip WLAN radio solution used on an embedded system with a wide-voltage supply range. The internal power management, including DC/DC converters and LDOs, generates all of the voltages required for the device to operate from a wide variety of input sources. For maximum flexibility, the device can operate in the modes described in Section 9.2.1 and Section 9.2.2.