ZHCSQP2B February 2021 – September 2022 CC2652PSIP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TYP | UNIT | |
|---|---|---|---|---|
| Radio receive current | 2440 MHz | 7.3 | mA | |
| Radio transmit current 2.4 GHz PA (Bluetooth Low Energy) |
0 dBm output power setting 2440 MHz |
7.9 | mA | |
| +5 dBm output power setting 2440 MHz |
10.9 | mA | ||
| Radio transmit current High-power PA, 10 dBm configuration |
+10 dBm output power setting 2440 MHz VDDR = 1.67 V |
33.0 | mA | |