ZHCSPE4A May 2021 – November 2021 CC2652P7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TYP | UNIT | |
|---|---|---|---|---|
| Radio receive current | 2440 MHz | 6.4 | mA | |
| Radio transmit current 2.4 GHz PA (Bluetooth Low Energy) |
0 dBm output power setting 2440 MHz |
7.3 | mA | |
| +5 dBm output power setting 2440 MHz |
9.7 | mA | ||
| Radio transmit current High-power PA |
+20 dBm output power setting 2440 MHz. VDDS = 3 V |
101 | mA | |
| Radio transmit current High-power PA, 10 dBm configuration(1) |
+10 dBm output power setting 2440 MHz VDDR = 1.67 V |
21 | mA | |