ZHCSCZ3A July 2014 – November 2015 CC2540T
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | All supply pins must have the same voltage | –0.3 | 3.9 | V |
| Voltage on any digital pin | –0.3 | VDD + 0.3, ≤ 3.9 |
V | |
| Input RF level | 10 | dBm | ||
| Tstg | Storage temperature | –40 | 125 | °C |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| VESD | Electrostatic discharge (ESD) performance | Human Body Model (HBM), per ANSI/ESDA/JEDEC JS001(1) | ±2000 | V | |
| Charged Device Model (CDM), per JESD22-C101(2) |
All pins | ±750 | V | ||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Operating ambient temperature range, TA | –40 | 125 | °C | |
| Operating supply voltage | 2 | 3.6 | V | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Icore | Core current consumption | Power mode 1. Digital regulator on; 16-MHz RCOSC and 32-MHz crystal oscillator off; 32.768-kHz XOSC, POR, BOD and sleep timer active; RAM and register retention | 235 | µA | ||
| Power mode 2. Digital regulator off; 16-MHz RCOSC and 32-MHz crystal oscillator off; 32.768-kHz XOSC, POR, and sleep timer active; RAM and register retention | 0.9 | |||||
| Power mode 3. Digital regulator off; no clocks; POR active; RAM and register retention | 0.4 | |||||
| Low MCU activity: 32-MHz XOSC running. No radio or peripherals. No flash access, no RAM access. | 6.7 | mA | ||||
| Iperi | Peripheral current consumption(1) | Timer 1. Timer running, 32-MHz XOSC used | 90 | µA | ||
| Timer 2. Timer running, 32-MHz XOSC used | 90 | |||||
| Timer 3. Timer running, 32-MHz XOSC used | 60 | |||||
| Timer 4. Timer running, 32-MHz XOSC used | 70 | |||||
| Sleep timer, including 32.753-kHz RCOSC | 0.6 | |||||
| ADC, when converting | 1.2 | mA | ||||
| NAME | DESCRIPTION | °C/W(1)(2) | AIR FLOW (m/s)(3) |
|---|---|---|---|
| RΘJC | Junction-to-case | 16.1 | 0.00 |
| RΘJB | Junction-to-board | 5.5 | 0.00 |
| RΘJA | Junction-to-free air | 30.6 | 0.00 |
| RΘJMA | Junction-to-moving air | 0.2 | 0.00 |
| PsiJT | Junction-to-package top | 5.4 | 0.00 |
| PsiJB | Junction-to-board | 1.0 | 0.00 |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| WAKE-UP AND TIMING | |||||
| Power mode 1 → Active | Digital regulator on, 16-MHz RCOSC and 32-MHz crystal oscillator off. Start-up of 16-MHz RCOSC | 4 | µs | ||
| Power mode 2 or 3 → Active | Digital regulator off, 16-MHz RCOSC and 32-MHz crystal oscillator off. Start-up of regulator and 16-MHz RCOSC | 120 | µs | ||
| Active → TX or RX | Crystal ESR = 16 Ω. Initially running on 16-MHz RCOSC, with 32-MHz XOSC OFF | 410 | µs | ||
| With 32-MHz XOSC initially on | 160 | µs | |||
| RX/TX turnaround | 150 | µs | |||
| RADIO PART | |||||
| RF frequency range | Programmable in 2-MHz steps | 2402 | 2480 | MHz | |
| Data rate and modulation format | 1 Mbps, GFSK, 250-kHz deviation | ||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Receiver sensitivity(5) | High-gain mode | –93 | dBm | ||
| Receiver sensitivity(5) | Standard mode | –87 | dBm | ||
| Saturation(1) | 6 | dBm | |||
| Co-channel rejection(1) | –5 | dB | |||
| Adjacent-channel rejection(1) | ±1 MHz | –5 | dB | ||
| Alternate-channel rejection(1) | ±2 MHz | 30 | dB | ||
| Blocking(1) | –30 | dBm | |||
| Frequency error tolerance(2) | Including both initial tolerance and drift | –250 | 250 | kHz | |
| Symbol rate error tolerance(3) | –80 | 80 | ppm | ||
| Spurious emission. Only largest spurious emission stated within each band. | Conducted measurement with a 50-Ω single-ended load. Complies with EN 300 328, EN 300 440 class 2, FCC CFR47, Part 15 and ARIB STD-T-66 | –75 | dBm | ||
| Current consumption | RX mode, standard mode, no peripherals active, low MCU activity, MCU at 250 kHz | 19.6 | mA | ||
| RX mode, high-gain mode, no peripherals active, low MCU activity, MCU at 250 kHz | 22.1 | ||||
| RX mode, high-gain mode, no peripherals active, low MCU activity, MCU at 250 kHz; TA = –40°C to 125°C, VDD = 2 V to 3.6 V, and fc = 2402 MHz to 2480 MHz |
30.5 |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Output power | Delivered to a single-ended 50-Ω load through a balun using maximum recommended output power setting | 1 | 4 | dBm | |
| Delivered to a single-ended 50-Ω load through a balun using minimum recommended output power setting | –23 | ||||
| Programmable output power range | Delivered to a single-ended 50 Ω load through a balun | 27 | dB | ||
| Spurious emissions | Conducted measurement with a 50-Ω single-ended load. Complies with EN 300 328, EN 300 440 class 2, FCC CFR47, Part 15 and ARIB STD-T-66(1) | –41 | dBm | ||
| Current consumption | TX mode, –23-dBm output power, no peripherals active, low MCU activity, MCU at 250 kHz | 21.1 | mA | ||
| TX mode, –6-dBm output power, no peripherals active, low MCU activity, MCU at 250 kHz | 23.8 | ||||
| TX mode, 0-dBm output power, no peripherals active, low MCU activity, MCU at 250 kHz | 27 | ||||
| TX mode, 4-dBm output power, no peripherals active, low MCU activity, MCU at 250 kHz | 31.6 | ||||
| TX mode, 4-dBm output power, no peripherals active, low MCU activity, MCU at 250 kHz; TA = –40°C to 125°C, VDD = 2 V to 3.6 V, and fc = 2402 MHz to 2480 MHz |
39.6 | ||||
| Optimum load impedance | Differential impedance as seen from the RF port (RF_P and RF_N) toward the antenna | 70 + j30 | Ω |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Current consumption | RX mode, standard mode, no peripherals active, low MCU activity, MCU at 1 MHZ |
15.8 | mA | |||
| RX mode, high-gain mode, no peripherals active, low MCU activity, MCU at 1 MHZ |
17.8 | |||||
| TX mode, –23-dBm output power, no peripherals active, low MCU activity, MCU at 1 MHZ |
16.5 | |||||
| TX mode, –6-dBm output power, no peripherals active, low MCU activity, MCU at 1 MHZ |
18.6 | |||||
| TX mode, 0-dBm output power, no peripherals active, low MCU activity, MCU at 1 MHZ |
21 | |||||
| TX mode, 4-dBm output power, no peripherals active, low MCU activity, MCU at 1 MHZ |
24.6 | |||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Crystal frequency | 32 | MHz | ||||
| Crystal frequency accuracy requirement(1) | –40 | 40 | ppm | |||
| ESR | Equivalent series resistance | 6 | 60 | Ω | ||
| C0 | Crystal shunt capacitance | 1 | 7 | pF | ||
| CL | Crystal load capacitance | 10 | 16 | pF | ||
| Start-up time | 0.25 | ms | ||||
| Power-down guard time | The crystal oscillator must be in power down for a guard time before it is used again. This requirement is valid for all modes of operation. The need for power-down guard time can vary with crystal type and load. | 3 | ms | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Crystal frequency | 32.768 | kHz | ||||
| Crystal frequency accuracy requirement(1) | –40 | 40 | ppm | |||
| ESR | Equivalent series resistance | 40 | 130 | kΩ | ||
| C0 | Crystal shunt capacitance | 0.9 | 2 | pF | ||
| CL | Crystal load capacitance | 12 | 16 | pF | ||
| Start-up time | 0.4 | s | ||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Calibrated frequency(1) | 32.753 | kHz | |||
| Frequency accuracy after calibration | ±0.2% | ||||
| Temperature coefficient(2) | 0.4 | %/°C | |||
| Supply-voltage coefficient(3) | 3 | %/V | |||
| Calibration time(4) | 2 | ms |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency(1) | 16 | MHz | |||
| Uncalibrated frequency accuracy | ±18% | ||||
| Calibrated frequency accuracy | ±0.6% | ||||
| Start-up time | 10 | µs | |||
| Initial calibration time(2) | 50 | µs |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Useful RSSI range(1) | High-gain mode | –99 to –44 | dBm | ||||
| Standard mode | –90 to –35 | ||||||
| Absolute uncalibrated RSSI accuracy(1) | High-gain mode | ±4 | dB | ||||
| Step size (LSB value) | 1 | dB | |||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise, unmodulated carrier | At ±1-MHz offset from carrier | –109 | dBc/Hz | ||
| At ±3-MHz offset from carrier | –112 | ||||
| At ±5-MHz offset from carrier | –119 |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Output | Measured using integrated ADC, internal band-gap voltage reference, and maximum resolution | 1480 | 12-bit | ||
| Temperature coefficient | 4.5 | / 1°C | |||
| Voltage coefficient | 1 | / 0.1 V | |||
| Initial accuracy without calibration | ±10 | °C | |||
| Accuracy using 1-point calibration | ±5 | °C | |||
| Current consumption when enabled | 0.5 | mA |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Common-mode maximum voltage | VDD | V | |||
| Common-mode minimum voltage | –0.3 | ||||
| Input offset voltage | 1 | mV | |||
| Offset versus temperature | 16 | µV/°C | |||
| Offset versus operating voltage | 4 | mV/V | |||
| Supply current | 230 | nA | |||
| Hysteresis | 0.15 | mV |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input voltage | VDD is voltage on AVDD5 pin | 0 | VDD | V | ||
| External reference voltage | VDD is voltage on AVDD5 pin | 0 | VDD | V | ||
| External reference voltage differential | VDD is voltage on AVDD5 pin | 0 | VDD | V | ||
| Input resistance, signal | Simulated using 4-MHz clock speed | 197 | kΩ | |||
| Full-scale signal(1) | Peak-to-peak, defines 0 dBFS | 2.97 | V | |||
| ENOB(1) | Effective number of bits | Single-ended input, 7-bit setting | 5.7 | bits | ||
| Single-ended input, 9-bit setting | 7.5 | |||||
| Single-ended input, 10-bit setting | 9.3 | |||||
| Single-ended input, 12-bit setting | 10.3 | |||||
| Differential input, 7-bit setting | 6.5 | |||||
| Differential input, 9-bit setting | 8.3 | |||||
| Differential input, 10-bit setting | 10 | |||||
| Differential input, 12-bit setting | 11.5 | |||||
| 10-bit setting, clocked by RCOSC | 9.7 | |||||
| 12-bit setting, clocked by RCOSC | 10.9 | |||||
| Useful power bandwidth | 7-bit setting, both single and differential | 0–20 | kHz | |||
| THD | Total harmonic distortion | Single ended input, 12-bit setting, –6 dBFS(1) | –75.2 | dB | ||
| Differential input, 12-bit setting, –6 dBFS(1) | –86.6 | |||||
| Signal to nonharmonic ratio | Single-ended input, 12-bit setting(1) | 70.2 | dB | |||
| Differential input, 12-bit setting(1) | 79.3 | |||||
| Single-ended input, 12-bit setting, –6 dBFS(1) | 78.8 | |||||
| Differential input, 12-bit setting, –6 dBFS(1) | 88.9 | |||||
| CMRR | Common-mode rejection ratio | Differential input, 12-bit setting, 1-kHz sine (0 dBFS), limited by ADC resolution | >84 | dB | ||
| Crosstalk | Single ended input, 12-bit setting, 1-kHz sine (0 dBFS), limited by ADC resolution | >84 | dB | |||
| Offset | Midscale | –3 | mV | |||
| Gain error | 0.68% | |||||
| DNL | Differential nonlinearity | 12-bit setting, mean(1) | 0.05 | LSB | ||
| 12-bit setting, maximum(1) | 0.9 | |||||
| INL | Integral nonlinearity | 12-bit setting, mean(1) | 4.6 | LSB | ||
| 12-bit setting, maximum(1) | 13.3 | |||||
| 12-bit setting, mean, clocked by RCOSC | 10 | |||||
| 12-bit setting, max, clocked by RCOSC | 29 | |||||
| SINAD (–THD+N) |
Signal-to-noise-and-distortion | Single ended input, 7-bit setting(1) | 35.4 | dB | ||
| Single ended input, 9-bit setting(1) | 46.8 | |||||
| Single ended input, 10-bit setting(1) | 57.5 | |||||
| Single ended input, 12-bit setting(1) | 66.6 | |||||
| Differential input, 7-bit setting(1) | 40.7 | |||||
| Differential input, 9-bit setting(1) | 51.6 | |||||
| Differential input, 10-bit setting(1) | 61.8 | |||||
| Differential input, 12-bit setting(1) | 70.8 | |||||
| Conversion time | 7-bit setting | 20 | µs | |||
| 9-bit setting | 36 | |||||
| 10-bit setting | 68 | |||||
| 12-bit setting | 132 | |||||
| Power consumption | 1.2 | mA | ||||
| Internal reference VDD coefficient | 4 | mV/V | ||||
| Internal reference temperature coefficient | 0.4 | mV/10°C | ||||
| Internal reference voltage | 1.24 | V | ||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| System clock, fSYSCLK
tSYSCLK = 1 / fSYSCLK |
The undivided system clock is 32 MHz when crystal oscillator is used. The undivided system clock is 16 MHz when calibrated 16-MHz RC oscillator is used. | 16 | 32 | MHz | |
| RESET_N low duration | See item 1 in Figure 4-1. This is the shortest pulse that is recognized as a complete reset pin request. Note that shorter pulses may be recognized but do not lead to complete reset of all modules within the chip. | 1 | µs | ||
| Interrupt pulse duration | See item 2 in Figure 4-1. This is the shortest pulse that is recognized as an interrupt request. | 20 | ns |
Figure 4-1 Control Input AC Characteristics
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t1 | SCK period | Master, RX and TX | 250 | ns | ||
| Slave, RX and TX | 250 | |||||
| SCK duty cycle | Master | 50% | ||||
| t2 | SSN low to SCK | Master | 63 | ns | ||
| Slave | 63 | |||||
| t3 | SCK to SSN high | Master | 63 | ns | ||
| Slave | 63 | |||||
| t4 | MOSI early out | Master, load = 10 pF | 7 | ns | ||
| t5 | MOSI late out | Master, load = 10 pF | 10 | ns | ||
| t6 | MISO setup | Master | 90 | ns | ||
| t7 | MISO hold | Master | 10 | ns | ||
| SCK duty cycle | Slave | 50% | ns | |||
| t10 | MOSI setup | Slave | 35 | ns | ||
| t11 | MOSI hold | Slave | 10 | ns | ||
| t9 | MISO late out | Slave, load = 10 pF | 95 | ns | ||
| Operating frequency | Master, TX only | 8 | MHz | |||
| Master, RX and TX | 4 | |||||
| Slave, RX only | 8 | |||||
| Slave, RX and TX | 4 | |||||
Figure 4-2 SPI Master AC Characteristics
Figure 4-3 SPI Slave AC Characteristics
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fclk_dbg | Debug clock frequency (see Figure 4-4) | 12 | MHz | |||
| t1 | Allowed high pulse on clock (see Figure 4-4) | 35 | ns | |||
| t2 | Allowed low pulse on clock (see Figure 4-4) | 35 | ns | |||
| t3 | EXT_RESET_N low to first falling edge on debug clock (see Figure 4-6) | 167 | ns | |||
| t4 | Falling edge on clock to EXT_RESET_N high (see Figure 4-6) | 83 | ns | |||
| t5 | EXT_RESET_N high to first debug command (see Figure 4-6) | 83 | ns | |||
| t6 | Debug data setup (see Figure 4-5) | 2 | ns | |||
| t7 | Debug data hold (see Figure 4-5) | 4 | ns | |||
| t8 | Clock-to-data delay (see Figure 4-5) | Load = 10 pF | 30 | ns | ||
Figure 4-4 Debug Clock–Basic Timing
Figure 4-5 Debug Enable Timing
Figure 4-6 Data Setup and Hold Timing
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input capture pulse duration | Synchronizers determine the shortest input pulse that can be recognized. The synchronizers operate at the current system clock rate (16 MHz or 32 MHz). | 1.5 | tSYSCLK |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Logic-0 input voltage | 0.5 | V | |||
| Logic-1 input voltage | 2.5 | V | |||
| Logic-0 input current | Input equals 0 V | –50 | 50 | nA | |
| Logic-1 input current | Input equals VDD | –50 | 50 | nA | |
| I/O-pin pullup and pulldown resistors | 20 | kΩ | |||
| Logic-0 output voltage, 4-mA pins | Output load 4 mA | 0.5 | V | ||
| Logic-1 output voltage, 4-mA pins | Output load 4 mA | 2.4 | V |
| Gain = Standard Setting | ||
| Input = –70 dBm | ||
| VCC = 3 V |
| Gain = Standard Setting | ||
| VCC = 3 V |
| Gain = Standard Setting | ||
| Input = –70 dBm | ||
| TA = 25°C |
| Gain = Standard Setting | ||
| TA = 25°C |
| Gain = Standard Setting | ||
| TA = 25°C | ||
| VCC = 3 V |
| TA = 25°C | ||
| TX Power Setting = 4 dBm | ||
| VCC = 3 V |
| TX Power Setting = 4 dBm | ||
| VCC = 3 V | ||
| TX Power Setting = 4 dBm | ||
| VCC = 3 V |
| TA = 25°C | ||
| TX Power Setting = 4 dBm | ||
| TA = 25°C | ||
| TX Power Setting = 4 dBm |
| TA = 25°C | Wanted Signal at 2426 MHz with –67 dBm Level |
||
| VCC = 3 V | |||
| Gain = Standard Setting | |||
| TYPICAL OUTPUT POWER (dBm) |
TYPICAL CURRENT CONSUMPTION (mA) |
TYPICAL CURRENT CONSUMPTION WITH TPS62730 (mA) |
|---|---|---|
| 4 | 32 | 24.6 |
| 0 | 27 | 21 |
| –6 | 24 | 18.5 |
| –23 | 21 | 16.5 |
Figure 4-18 Current Savings in TX at Room Temperature
Figure 4-19 Current Savings in RX at Room Temperature
See the application note (SWRA365) for information regarding the CC2540T and TPS62730 como board and the current savings that can be achieved using the como board.