ZHCSHB9I January 2018 – February 2021 CC1352R
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Resolution | 25 | mV | |||
| Range | 1.8 | 3.8 | V | ||
| Integral nonlinearity (max) | 23 | mV | |||
| Accuracy | VDDS = 3.0 V | 22.5 | mV | ||
| Offset error | -32 | mV | |||
| Gain error | -1 | % |