ZHCSHB9E January   2018  – July 2019 CC1352R

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用
    3. 1.3 说明
    4. 1.4 Functional Block Diagram
  2. 2修订历史记录
  3. 3Device Comparison
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram – RGZ Package (Top View)
    2. 4.2 Signal Descriptions – RGZ Package
    3. 4.3 Connections for Unused Pins and Modules
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Power Supply and Modules
    5. 5.5  Power Consumption - Power Modes
    6. 5.6  Power Consumption - Radio Modes
    7. 5.7  Nonvolatile (Flash) Memory Characteristics
    8. 5.8  Thermal Resistance Characteristics
    9. 5.9  RF Frequency Bands
    10. 5.10 861 MHz to 1054 MHz - Receive (RX)
    11. 5.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 5.12 861 MHz to 1054 MHz - PLL Phase Noise
    13. 5.13 Bluetooth Low Energy - Receive (RX)
    14. 5.14 Bluetooth Low Energy - Transmit (TX)
    15. 5.15 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - RX
    16. 5.16 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - TX
    17. 5.17 Timing and Switching Characteristics
      1. Table 5-1 Reset Timing
      2. Table 5-2 Wakeup Timing
      3. 5.17.1    Clock Specifications
        1. Table 5-3 48 MHz Crystal Oscillator (XOSC_HF)
        2. Table 5-4 48 MHz RC Oscillator (RCOSC_HF)
        3. Table 5-5 2 MHz RC Oscillator (RCOSC_MF)
        4. Table 5-6 32.768 kHz Crystal Oscillator (XOSC_LF)
        5. Table 5-7 32 kHz RC Oscillator (RCOSC_LF)
      4. 5.17.2    Synchronous Serial Interface (SSI) Characteristics
        1. Table 5-8 Synchronous Serial Interface (SSI) Characteristics
      5. 5.17.3    UART
        1. Table 5-9 UART Characteristics
    18. 5.18 Peripheral Characteristics
      1. 5.18.1 ADC
        1. Table 5-10 Analog-to-Digital Converter (ADC) Characteristics
      2. 5.18.2 DAC
        1. Table 5-11 Digital-to-Analog Converter (DAC) Characteristics
      3. 5.18.3 Temperature and Battery Monitor
        1. Table 5-12 Temperature Sensor
        2. Table 5-13 Battery Monitor
      4. 5.18.4 Comparators
        1. Table 5-14 Continuous Time Comparator
        2. Table 5-15 Low-Power Clocked Comparator
      5. 5.18.5 Current Source
        1. Table 5-16 Programmable Current Source
      6. 5.18.6 GPIO
        1. Table 5-17 GPIO DC Characteristics
    19. 5.19 Typical Characteristics
      1. 5.19.1 MCU Current
      2. 5.19.2 RX Current
      3. 5.19.3 TX Current
      4. 5.19.4 RX Performance
      5. 5.19.5 TX Performance
      6. 5.19.6 ADC Performance
  6. 6Detailed Description
    1. 6.1  Overview
    2. 6.2  System CPU
    3. 6.3  Radio (RF Core)
      1. 6.3.1 Proprietary Radio Formats
      2. 6.3.2 Bluetooth 5 low energy
      3. 6.3.3 802.15.4 (Thread, Zigbee, 6LoWPAN)
    4. 6.4  Memory
    5. 6.5  Sensor Controller
    6. 6.6  Cryptography
    7. 6.7  Timers
    8. 6.8  Serial Peripherals and I/O
    9. 6.9  Battery and Temperature Monitor
    10. 6.10 µDMA
    11. 6.11 Debug
    12. 6.12 Power Management
    13. 6.13 Clock Systems
    14. 6.14 Network Processor
  7. 7Application, Implementation, and Layout
    1. 7.1 Reference Designs
  8. 8器件和文档支持
    1. 8.1 工具和软件
      1. 8.1.1 SimpleLink™ 微控制器平台
    2. 8.2 文档支持
    3. 8.3 Community Resources
    4. 8.4 商标
    5. 8.5 静电放电警告
    6. 8.6 Glossary
  9. 9机械、封装和可订购信息
    1. 9.1 封装信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • RGZ|48
散热焊盘机械数据 (封装 | 引脚)
订购信息

Proprietary Radio Formats

The CC1352R radio can support a wide range of physical radio formats through a set of hardware peripherals combined with firmware available in the device ROM, covering various customer needs for optimizing towards parameters such as speed or sensitivity. This allows great flexibility in tuning the radio both to work with legacy protocols as well as customizing the behavior for specific application needs.

Table 6-1 gives a simplified overview of features of the various radio formats available in ROM. Other radio formats may be available in the form of radio firmware patches or programs through the Software Development Kit (SDK) and may combine features in a different manner, as well as add other features.

Table 6-1 Feature Support

Feature Main 2-(G)FSK Mode High Data Rates Low Data Rates SimpleLink™ Long Range
Programmable preamble, sync word and CRC Yes Yes Yes No
Programmable receive bandwidth Yes Yes Yes (down to 4 kHz) Yes
Data / Symbol rate(3) 20 to 1000 kbps ≤ 2 Msps ≤ 100 ksps ≤ 20 ksps
Modulation format 2-(G)FSK 2-(G)FSK
4-(G)FSK
2-(G)FSK
4-(G)FSK
2-(G)FSK
Dual Sync Word Yes Yes No No
Carrier Sense (1)(2) Yes No No No
Preamble Detection(2) Yes Yes Yes No
Data Whitening Yes Yes Yes Yes
Digital RSSI Yes Yes Yes Yes
CRC filtering Yes Yes Yes Yes
Direct-sequence spread spectrum (DSSS) No No No 1:2
1:4
1:8
Forward error correction (FEC) No No No Yes
Link Quality Indicator (LQI) Yes Yes Yes Yes
Carrier Sense can be used to implement HW-controlled listen-before-talk (LBT) and Clear Channel Assessment (CCA) for compliance with such requirements in regulatory standards. This is available through the CMD_PROP_CS radio API.
Carrier Sense and Preamble Detection can be used to implement sniff modes where the radio is duty cycled to save power.
Data rates are only indicative. Data rates outside this range may also be supported. For some specific combinations of settings, a smaller range might be supported.