ZHCSHB9E January 2018 – July 2019 CC1352R
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General parameters | ||||||
Max output power, boost mode
Sub-1 GHz PA(2) |
VDDR = 1.95 V
Minimum supply voltage (VDDS ) for boost mode is 2.1 V 868 MHz and 915 MHz |
14 | dBm | |||
Max output power,
Sub-1 GHz PA(2) |
868 MHz and 915 MHz | 12 | dBm | |||
Output power programmable range
Sub-1 GHz PA |
868 MHz and 915 MHz | 24 | dB | |||
Output power variation over temperature
Sub-1 GHz PA |
+10 dBm setting
Over recommended temperature operating range |
±2 | dB | |||
Output power variation over temperature
Boost mode, Sub-1 GHz PA |
+14 dBm setting
Over recommended temperature operating range |
±1.5 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions (excluding harmonics)
Sub-1 GHz PA, 868 MHz(3) |
30 MHz to 1 GHz | +14 dBm setting
ETSI restricted bands |
< -54 | dBm | ||
+14 dBm setting
ETSI outside restricted bands |
< -36 | dBm | ||||
1 GHz to 12.75 GHz
(outside ETSI restricted bands) |
+14 dBm setting
measured in 1 MHz bandwidth (ETSI) |
< -30 | dBm | |||
Spurious emissions out-of-band
Sub-1 GHz PA, 915 MHz(3) |
30 MHz to 88 MHz
(within FCC restricted bands) |
+14 dBm setting | < -56 | dBm | ||
88 MHz to 216 MHz
(within FCC restricted bands) |
+14 dBm setting | < -52 | dBm | |||
216 MHz to 960 MHz
(within FCC restricted bands) |
+14 dBm setting | < -50 | dBm | |||
960 MHz to 2390 MHz and above 2483.5 MHz (within FCC restricted band) | +14 dBm setting | <-42 | dBm | |||
1 GHz to 12.75 GHz
(outside FCC restricted bands) |
+14 dBm setting | < -40 | dBm | |||
Spurious emissions out-of-band
Sub-1 GHz PA, 920.6/928 MHz(3) |
Below 710 MHz
(ARIB T-108) |
+14 dBm setting | < -36 | dBm | ||
710 MHz to 900 MHz
(ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
900 MHz to 915 MHz
(ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
930 MHz to 1000 MHz
(ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
1000 MHz to 1215 MHz
(ARIB T-108) |
+14 dBm setting | < -45 | dBm | |||
Above 1215 MHz
(ARIB T-108) |
+14 dBm setting | < -30 | dBm | |||
Harmonics
Sub-1 GHz PA |
Second harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | ||
+14 dBm setting, 915 MHz | < -30 | |||||
Third harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
+14 dBm setting, 915 MHz | < -42 | |||||
Fourth harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
+14 dBm setting, 915 MHz | < -30 | |||||
Fifth harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
+14 dBm setting, 915 MHz | < -42 |