ZHCSHB9E January 2018 – July 2019 CC1352R
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating ambient temperature range | –40 | 85 | °C | |
Operating supply voltage (VDDS) | 1.8 | 3.8 | V | |
Operating supply voltage (VDDS), boost mode
|
VDDR = 1.95 V
+14 dBm RF output power |
2.1 | 3.8 | V |
Rising supply voltage slew rate | 0 | 100 | mV/µs | |
Falling supply voltage slew rate(1) | 0 | 20 | mV/µs |