ZHCS267A May 2011 – December 2016
PRODUCTION DATA.
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AGND | 15 | AI | Internal analog VREF (–) |
| ALERT_H | 38 | O | Host-to-device interface – ALERT condition detected in this or higher (North) device |
| ALERT_N | 57 | I | Current-mode input indicating a system status change from the next-higher bq76PL536A-Q1 |
| ALERT_S | 23 | OD | Current-mode output indicating a system status change to the next lower bq76PL536A-Q1 |
| AUX | 31 | O | Switched current-limited output from REG50 |
| BAT1 | 63 | P | Power-supply voltage, connect to most-positive cell +, tie to BAT2 on PCB |
| BAT2 | 64 | P | Power-supply voltage, connect to most-positive cell +, tie to BAT1 on PCB |
| CB1 | 12 | O | Cell-balance control output 1 |
| CB2 | 10 | O | Cell-balance control output 2 |
| CB3 | 8 | O | Cell-balance control output 3 |
| CB4 | 6 | O | Cell-balance control output 4 |
| CB5 | 4 | O | Cell-balance control output 5 |
| CB6 | 2 | O | Cell-balance control output 6 |
| CONV_H | 36 | I | Host-to-device interface – initiates a synchronous conversion. Pin has 250-nA internal sink to VSS. |
| CONV_N | 59 | OD | Current-mode output to the next-higher bq76PL536A-Q1 to initiate a conversion |
| CONV_S | 21 | I | Input from the adjacent lower bq76PL536A-Q1 to initiate a conversion |
| CS_H | 43 | I | Host-to-device interface – active-low chip select from host. Internal 100-kΩ pull-up resistor |
| CS_N | 52 | OD | Current-mode output used to select the next-higher bq76PL536A-Q1 for SPI communication |
| CS_S | 29 | I | Current-mode input SPI chip-select (slave-select) from the next-lower bq76PL536A-Q1 |
| DRDY_H | 37 | O | Host-to-device interface – conversion complete, data-ready indication |
| DRDY_N | 58 | I | Current-mode input indicating conversion data is ready from next-higher bq76PL536A-Q1 |
| DRDY_S | 22 | OD | Current-mode output indicating conversion data is ready to the next lower bq76PL536A-Q1 |
| FAULT_H | 39 | O | Host-to-device interface – FAULT condition detected in this or higher (North) device |
| FAULT_N | 56 | I | Current-mode input indicating a system status change from the next-higher bq76PL536A-Q1 |
| FAULT_S | 24 | OD | Current-mode output |
| GPAI+ | 48 | AI | General-purpose (differential) analog input, connect to VSS if unused. |
| GPAI– | 47 | AI | General-purpose (differential) analog input, connect to VSS if unused. |
| GPIO | 45 | IOD | Digital open-drain I/O. A 10-kΩ to 2-MΩ pull-up is recommended. |
| HSEL | 44 | I | Host interface enable, 0 = enable, 1 = disable |
| LDOA | 17 | P | Internal analog 5-V LDO bypass connection, requires 2.2-µF ceramic capacitor for stability |
| LDOD1 | 18 | P | Internal digital 5-V LDO bypass connection 1, requires 2.2-µF ceramic capacitor for stability. This pin is tied internally to LDOD2. This pin should be tied to LDOD2 externally. |
| LDOD2 | 46 | P | Internal digital 5-V LDO bypass connection 2, requires 2.2-µF ceramic capacitor for stability. This pin is tied internally to LDOD1. This pin should be tied to LDOD1 externally. |
| NC30 | 30 | — | No connection |
| NC51 | 51 | — | No connection |
| NC62 | 62 | — | No connection |
| REG50 | 32 | P | 5-V user LDO output, requires 2.2-µF ceramic capacitor for stability |
| SCLK_H | 40 | I | Host-to-device interface – SPI clock from host |
| SCLK_N | 55 | OD | Current-mode output SPI clock to the next-higher bq76PL536A-Q1 |
| SCLK_S | 26 | I | Current-mode input SPI clock from the next-lower bq76PL536A-Q1 |
| SDI_H | 42 | I | Host-to-device interface – data from host to device (host MOSI signal) |
| SDI_N | 53 | OD | Current-mode output for SPI data to the next-higher bq76PL536A-Q1 |
| SDI_S | 28 | I | Current-mode input for SPI data from the next-lower bq76PL536A-Q1 |
| SDO_H | 41 | O | Host-to-device interface – data from device to host (host MISO signal), 3-state pin, 250-nA internal pull-up |
| SDO_N | 54 | I | Current-mode input for SPI data from the next-lower bq76PL536A-Q1 |
| SDO_S | 27 | OD | Current-mode output for SPI data to the next-lower bq76PL536A-Q1 |
| TEST | 50 | I | Factory test pin. Connect to VSS in user circuitry. This pin includes an approximately 100-kΩ internal pull-down |
| TS1+ | 20 | AI | Differential temperature sensor input |
| TS1– | 19 | AI | Differential temperature sensor input |
| TS2+ | 61 | AI | Differential temperature sensor input |
| TS2– | 60 | AI | Differential temperature sensor input |
| VC0 | 13 | AI | Sense-voltage input terminal for negative terminal of first cell (VSS) |
| VC1 | 11 | AI | Sense voltage input terminal for positive terminal of the first cell |
| VC2 | 9 | AI | Sense voltage input terminal for the positive terminal of the second cell |
| VC3 | 7 | AI | Sense voltage input terminal for the positive terminal of the third cell |
| VC4 | 5 | AI | Sense voltage input terminal for the positive terminal of the fourth cell |
| VC5 | 3 | AI | Sense voltage input terminal for the positive terminal of the fifth cell |
| VC6 | 1 | AI | Sense voltage input terminal for the positive terminal of the sixth cell |
| VREF | 16 | P | Internal analog voltage reference (+), requires 10-µF, low-ESR ceramic capacitor to AGND for stability |
| VSS | 14, 33, 34, 35 | P | VSS |
| VSSD | 25, 49 | P | VSS |
| Thermal pad | — | — | Thermal pad on bottom of PowerPAD™ package; this must be soldered to similar-size copper area on PCB and connected to VSS, to meet stated specifications herein. Provides heat-sinking to part. |