ZHCSF78E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
The BQ35100 device can be configured to support lithium manganese dioxide (Li-MnO2) or lithium thionyl chloride (Li-SOCl2) cells, and can also be configured to support any chemistry through the ACCUMULATOR mode. To select the GAUGING mode, set the GMSEL[1:0] bits in Operation Config A register.
| Chemistry Supported | Gauging Mode | Operation Config A [GMSEL] |
|---|---|---|
| All Chemistries | ACCUMULATOR | 0x0 |
| Lithium Manganese Dioxide (Li-MnO2) | STATE-OF-HEALTH
(Voltage Correlation) |
0x1 |
| Lithium Thionyl Chloride (Li-SOCl2) | END-OF-SERVICE
(Resistance Correlation) |
0x2 |
NOTE
During operation in the field, the BQ35100 fuel gauge should be used in only one mode at a time, and should not be switched between modes.