ZHCSKP6A January 2020 – February 2022 BQ25616
PRODUCTION DATA

| VVBUS = 5 V | VVBAT = 3.2 V |

| VVBUS = 5 V | VVBAT = 3.2 V |

| VVBUS = 5 V | |
| ISYS = 50 mA | Charge Disabled |

| VVBUS = 12 V | |
| ISYS = 50 mA | Charge Disabled |

| VVBUS = 12 V | VVBAT = 3.8 V |
| ICHG = 2 A |

| VVBUS = 5 V | VVBAT = 3.2 V |
| ICHG = 2 A |

| VVBAT = 4 V | |
| ILOAD= 1 A | PFM Enabled |

| VVBUS = 5 V | IINDPM = 2 A |
| ISYS from 0 A to 4 A | ICHG = 1 A |
| VBAT = 3.7 V |

| VVBUS = 5 V | IINDPM = 1 A |
| ISYS from 0 A to 4 A | ICHG = 2 A |
| VBAT = 3.7 V |

| VVBUS = 5 V | IINDPM = 2 A |
| ISYS from 0 A to 4 A | ICHG = 2 A |
| VBAT = 3.7 V |

| VVBUS = 5 V | VVBAT = 3.2 V |
| ICHG = 2 A |

| VVBUS = 5 V to 17V | VVBAT = 3.2 V |

| VVBUS = 9 V | |
| ISYS = 50 mA | Charge Disabled |

| VVBUS = 5 V | VVBAT = 3.8 V |
| ICHG = 2 A |

| VVBUS = 5 V | VVBAT = 3.2 V |
| ICHG = 2 A |

| VVBAT = 4 V | |
| ILOAD= 50 mA | PFM Enabled |

| VVBUS = 5 V | IINDPM = 1 A |
| ISYS from 0 A to 2 A | ICHG = 1 A |
| VBAT = 3.7 V |

| VVBUS = 5 V | IINDPM = 1 A |
| ISYS from 0 A to 2 A | ICHG = 2 A |
| VBAT = 3.7 V |

| VVBUS = 5 V | IINDPM = 2 A |
| ISYS from 0 A to 2 A | ICHG = 2 A |
| VBAT = 3.7 V |

| VBAT = 3.8 V | CLOAD = 470 µF |