ZHCSTK2 October 2023 BQ25185
PRODUCTION DATA
CIN = 1 µF, COUT = 10 µF, VIN = 5 V, VOUT = 3.7 V, ICHG = 100 mA (unless otherwise specified)

VIN = 5 V | VBAT = Floating |

| VIN = 5 V → 0V | VBAT = 3.7 V |

| VIN = 5 V |
VBAT = 3.7 V |
ICHG = 100 mA |
|
Input Source Current Limit = 50 mA |
||

|
VIN = 5V → 0V |
| VBAT = 3.7 V |

VIN = 5 V | VBAT = 3.7 V |

| VIN = 0 V → 5 V |
VBAT = 3.7 V |

| ISET Short while charging |