ZHCSJD3B July 2018 – February 2019 BQ25150
PRODUCTION DATA.
The ADCIN pin can be configured through I2C to support NTC measurements without the need of an external biasing circuit. In this mode, the ADCIN pin is biased and monitored in the same manner as the TS pin. Measurement data can be read by selecting one of the ADC data slots to read the ADCIN.