ZHCSJD3B July 2018 – February 2019 BQ25150
PRODUCTION DATA.
The table below list the ADC measurements done by the ADC.
MEASUREMENT | FULL SCALE RANGE
(ABSOLUTE MAX CODE) |
FULL LINEAR RANGE
(RECOMMENDED OPERATING RANGE) |
FORMULA |
---|---|---|---|
VIN | 6 V | 2V - 5V |
Equation 7.
![]() |
PMID | 6 V | 2V- 5V |
Equation 8.
![]() |
IIN | 750 mA | 0 - 600 mA | For ILIM ≤ 150mA:
Equation 9.
![]() For ILIM >150mA: Equation 10.
![]() Note: IIN reading only valid when VIN > VUVLO and VIN < VOVP |
VBAT | 6 V | 2V - 5 V |
Equation 11.
![]() |
TS | 1.2 V | 0 - 1 V |
Equation 12.
![]() |
ADCIN | 1.2 V | 0 - 1 V |
Equation 13.
![]() |
% ICHARGE | - | - |
Equation 14.
![]() where ICHARGE is the fast charge current set by ICHG_CTRL register and ICHARGE_RANGE bit. |