ZHCSJD3B July 2018 – February 2019 BQ25150
PRODUCTION DATA.
The device uses a 12-bit effective ADC to report information on the input voltage, input current, PMID voltage, battery voltage, battery charge current, and TS pin voltage of the device. It can also make measurements from an external source through the ADCIN pin.
The host may select the function desired, perform an ADC read, and then read the values in the ADC registers. The details for the register functions are in Register Map.