ZHCSJD3B July 2018 – February 2019 BQ25150
PRODUCTION DATA.
A Low ESR ceramic capacitor such as X7R or X5R is recommended for the LDO decoupling capacitor. A 4.7uF capacitor is recommended for VDD output. For the LDO output a 2.2uF capacitor is recommended. The minimum supported capacitance after derating must be higher than 1uF to ensure stability. The VINLS input bypass capacitor value should match or exceed the LDO output capacitor value.