ZHCSJD3B July 2018 – February 2019 BQ25150
PRODUCTION DATA.
The design parameters for the following design example are shown in the table below.
PARAMETER | VALUE |
---|---|
IN Supply Voltage | 5V |
Battery Regulation Voltage | 4.2V |
LDO Output Voltage | LDO (1.8V) |
Maximum Allowed Fast Charge Charge Current (IMAX) | 300mA |