8.5.1.49 TS_COLD Register (Address = 0x62) [reset = 0x7C]
TS_COLD is shown in Figure 76 and described in Table 58.
Return to Summary Table.
Figure 76. TS_COLD Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
TS_COLD_7:0 |
R/W-8b01111100 |
|
Table 58. TS_COLD Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
TS_COLD_7:0 |
R/W |
8b01111100 |
TS Cold Threshold
1b = 4.688 mV
10b = 9.375 mV
100b = 18.75 mV
1000b = 37.5 mV
10000b = 75 mV
100000b = 150 mV
1000000b = 300 mV
10000000b = 600mV
|