ZHCSI47A april 2018 – january 2021 BQ25121A
PRODUCTION DATA
Memory location 0x09h, Reset State: 0010 1010 (BQ25121A)
| 7 (MSB) | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
| 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 |
| Write | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| B7 (MSB) | RESET | Write only | 0 | Write: 1 – Reset all registers to default values 0 – No effect Read: Always get 0 |
| B6 | R/W | 0 | N/A | |
| B5 | INLIM_2 | R/W | 0 | Input Current Limit: 200 mA |
| B4 | INLIM_1 | R/W | 0 | Input Current Limit: 100 mA |
| B3 | INLIM_0 | R/W | 1 | Input Current Limit: 50 mA |
| B2 | BUVLO_2 | R/W | 0 | 000, 001 –
RESERVED 010 – BUVLO = 3.0 V 011 – BUVLO = 2.8 V 100 – BUVLO = 2.6 V 101 – BULVO = 2.4 V 110 – BUVLO = 2.2 V 111 – BUVLO = 2.2V |
| B1 | BUVLO_1 | R/W | 1 | |
| B0 (LSB) | BUVLO_0 | R/W | 0 | |
| INLIM Bits: Use INLIM bits to set the input current limit. The I(INLIM) is calculated using the following equation: I(INLIM) = 50 mA + I(INLIM)CODE x 50 mA. The default may be overridden by the external resistor on ILIM. | ||||