ZHCSBL6D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VBUS/BAT POWER UP | ||||||
| tBADSRC | Bad source detection duration | 30 | ms | |||
| BOOST MODE OPERATION | ||||||
| tOTG_OCP_OFF | OTG mode over-current protection off cycle time | 32 | ms | |||
| tOTG_OCP_ON | OTG mode over-current protection on cycle time | 260 | µs | |||
| QON TIMING | ||||||
| tQON | QON pin high time to turn on BATFET | 2 | ms | |||
| DIGITAL CLOCK AND WATCHDOG TIMER | ||||||
| tWDT | REG05[5:4] = 11 | REGN LDO disabled | 112 | 160 | s | |
| REGN LDO enabled | 136 | 160 | ||||
Figure 8-1 I2C-Compatible Interface Timing Diagram