ZHCSBL6D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PN[2] | PN[1] | PN[0] | Reserved | Reserved | Rev[2] | Rev[1] | Rev[0] |
R | R | R | R | R | R | R | R |
LEGEND: R = Read only |
BIT | FIELD | TYPE | DESCRIPTION |
---|---|---|---|
Bit 7 | PN[2] | R | 001 (BQ24296) 011 (BQ24297) |
Bit 6 | PN[1] | R | |
Bit 5 | PN[0] | R | |
Bit 4 | Reserved | R | 0 – Reserved |
Bit 3 | Reserved | R | 0 – Reserved |
Bit 2 | Rev[2] | R | 000 |
Bit 1 | Rev[1] | R | |
Bit 0 | Rev[0] | R |