Bit 7 | VBUS_STAT[1] | R | 00 – Unknown (no input, or DPDM detection incomplete), 01 – USB host, 10 – Adapter port, 11 – OTG |
Bit 6 | VBUS_STAT[0] | R |
Bit 5 | CHRG_STAT[1] | R | 00 – Not Charging, 01 – Pre-charge (<VBATLOWV), 10 – Fast Charging, 11 – Charge Termination Done |
Bit 4 | CHRG_STAT[0] | R |
Bit 3 | DPM_STAT | R | 0 – Not DPM, 1 – VINDPM or IINDPM |
Bit 2 | PG_STAT | R | 0 – Not Power Good, 1 – Power Good |
Bit 1 | THERM_STAT | R | 0 – Normal, 1 – In Thermal Regulation |
Bit 0 | VSYS_STAT | R | 0 – Not in VSYSMIN regulation (BAT > VSYSMIN), 1 – In VSYSMIN regulation (BAT < VSYSMIN) |