ZHCS384H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
Memory location: 06, Reset state: xx00 0000
BIT | NAME | READ/WRITE | FUNCTION |
---|---|---|---|
B7(MSB) | MINSYS_STATUS | Read Only | 1 – Minimum System Voltage mode is active (VBAT<VMINSYS) 0 – Minimum System Voltage mode is not active |
B6 | DPM_STATUS | Read Only | 1 – VIN-DPM mode is active 0 – VIN-DPM mode is not active |
B5 | VINDPM2(USB) | Read/Write | USB input VIN-DPM voltage: 320 mV (default 0) |
B4 | VINDPM1(USB) | Read/Write | USB input VIN-DPM voltage: 160 mV (default 0) |
B3 | VINDPM0(USB) | Read/Write | USB input VIN-DPM voltage: 80 mV (default 0) |
B2 | VINDPM2(IN) | Read/Write | IN input VIN-DPM voltage: 320 mV (default 0) |
B1 | VINDPM1(IN) | Read/Write | IN input VIN-DPM voltage: 160 mV (default 0) |
B0(LSB) | VINDPM0(IN) | Read/Write | IN input VIN-DPM voltage: 80 mV (default 0) |