ZHCS384H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
Memory location: 03, Reset state: 0001 0100
BIT | NAME | READ/WRITE | FUNCTION |
---|---|---|---|
B7 (MSB) | VBREG5 | Read/Write | Battery Regulation Voltage: 640 mV (default 0) |
B6 | VBREG4 | Read/Write | Battery Regulation Voltage: 320 mV (default 0) |
B5 | VBREG3 | Read/Write | Battery Regulation Voltage: 160 mV (default 0) |
B4 | VBREG2 | Read/Write | Battery Regulation Voltage: 80 mV (default 1) |
B3 | VBREG1 | Read/Write | Battery Regulation Voltage: 40 mV (default 0) |
B2 | VBREG0 | Read/Write | Battery Regulation Voltage: 20 mV (default 1) |
B1 | IINLIMIT | Read/Write | Input Limit for IN input- 0 – 1.5 A 1 – 2.5 A (default 0) |
B0 (LSB) | D+/D–_EN | Read/Write | 0 – Normal state, D+/D- Detection done 1 – Force D+/D– Detection. Returns to 0 after detection is done. (default 0) |