4 修订历史记录
Changes from B Revision (November 2014) to C Revision
- 更改了数据表标题Go
- Moved Storage temperature From: the ESD table to the Absolute Maximum RatingsGo
- Changed the Handling Ratings table to ESD RatingsGo
- Changed VIN-LOW To: IN-DPM in the Electrical Characteristics Power Path sectionGo
- Changed VIN-LOW To VIN-DPM in the Functional Block DiagramGo
- Changed: "R3 must be added.." To: "R8 must be added..." in the Battery Pack Temperature Monitoring sectionGo
- Changed R6 From: 10 kΩ To: 19.1 kΩ and R7 From: 13.2 kΩ To: 8.25 kΩ in Figure 23Go
- Changed text: "which for this case are R6 = 8.25 kΩ and R7 = 19.1kΩ.." To: "which for this case are R7 = 8.25 kΩ and R6 = 19.1 kΩ"Go
- Changed Equation 8Go
Changes from A Revision (April 2010) to B Revision
- 添加了“处理额定值”表、“特性 说明 ”部分、器件功能模式、“应用和实施”部分、“电源相关建议”部分、“布局”部分、“器件和文档支持”部分以及“机械、封装和可订购信息”部分Go
- Deleted text from the Pin Configuration and Functions section: "Pin out designations are not final. Subject to change." Go
- Changed VO(REG) to VBAT(REG) in Min Typ Max columns on the VRCH spec. of Electrical Characteristics table under sub section BATTERY CHARGERGo
- Changed IOUT 5.5 V To VOUT 5.5 V in Figure 28Go
Changes from * Revision (December 2009) to A Revision
- Added 向数据表标题添加了 BQ24072T 器件Go
- Added 添加了 BQ24072T 特性项目符号Go
- Added 向图形中添加了“BQ24072T”Go
- Added BQ24072T spec. to Ordering Info tableGo
- Added BQ24072T Pin DiagramGo
- Added BQ24072T to VO(REG) in the Electrical Characteristics Power Path sectionGo
- Added "BQ24072T" to VDPPM in the Electrical Characteristics tableGo
- Added "BQ24072T" to VBAT(REG) the Electrical Characteristics tableGo
- Added BQ24072T Termination Disable (TD) descriptionGo
- Added graphic entity for BQ24072T DPPM and Battery Supplement ModesGo
- Added graphic entity for BQ24072T Host Controlled Charger applicationGo
- Added Termination Disable operation procedure.Go