ZHCSH01B October 2017 – November 2018
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
When the charger is enabled, internal circuits generate a current proportional to the charge current at the ISET input. The current out of ISET is 1/400 (±10%) of the charge current. This current, when applied to the external charge current programming resistor, RISET, generates an analog voltage that can be monitored by an external host to calculate the current sourced from BAT.